The SIMPLEX soft-face mallet has proven itself millions of times over and is the reliable quality tool for universal assembly work in industry and trade. With its three-part, application-safe principle of replaceable inserts, handle and a unique housing with central three-point fixture, the SIMPLEX sets new standards and offers significantly more precision and durability than conventional rubber mallets.
Thanks to the replaceable inserts, the soft-face mallet can be quickly and easily customized to individual requirements. 8 impact inserts with different hardnesses and diameters from 30 mm to 140 mm, 3 housing variants and 2 different handle options are available. This allows the hammer to be flexibly adapted to the task at hand.
The SIMPLEX soft-face mallet is particularly popular for paving work, in gardening and landscaping and in the construction industry, where it impresses with its durability and precision. Compared to a ‘simple’ rubber mallet, it offers better impact force, while protecting the material and your wallet - THE MALLET among soft-face mallets.
Experience the versatility and perfect finish of the SIMPLEX soft-face mallet - your reliable partner for everyday use.
Like other Halder hand tools, the BASEPLEX soft-face mallet is modular, and so the individual components can be exchanged separately. The base is the high-quality zinc die-cast body with handle impact protection. Integrated into this is a technically sophisticated slot for the inserts. The exchange of inserts is quick and easy: In order to release the worn insert, like the tried and tested Halder SUPERCRAFT soft-face mallet, the mallet needs only to be clamped in a vice. When the user then pulls the hammer upwards, the insert is released from the slot. The user can then simply press the new inserts onto the mandrels in the vice.
The soft-face mallets main group (a soft-face mallet is frequently also referred to as a rubber hammer or plastic hammer) includes the SIMPLEX and BASEPLEX product brands.
The section is subdivided into the categories:
For more than 85 years, Halder soft-face mallets and forestry tools have been the epitome of smart solutions and supreme “Made in Germany” material quality.