Mounting Pads / Fulcrum Screws

Mounting pads and fulcrum screws (levelling feet / swivel feet)

Mounting pads are adjustable support legs with a ball joint to compensate for unevenness (level compensation max. 15°). Mounting pads are often also referred to as levelling foot, table-top base or swivel foot. They can be used in a wide range of industrial sectors for many applications, including levelling, positioning, adjusting or as a thrust pad.

The extensive product range includes various designs from stock:

  • With female thread / with thread bolts
  • Steel, blackened / stainless steel 1.4305
  • Mounting pads with protection against slipping – version with protection cap protects the surface, reduces vibrations and slipping
  • Mounting pads with fastening holes - version with fastening holes in the pad 
  • Fulcrum screw - version for direct screwing in

For special applications, customized designs can also be engineered and manufactured.