Product filter
Your selection resulted in 21 hits
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
d1 : M8
l: 36.6 mm
l1 : 25 mm
d2 : 5.8 mm
e: 14.5 mm
Ball diameter: 8.5 mm
Load capacity for static load max.: 8 kN
Tightening torque max.: 25 Nm
Weight: 20 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
d1 : M10
l: 45.7 mm
l1 : 30 mm
d2 : 8.6 mm
e: 19 mm
Ball diameter: 12 mm
Load capacity for static load max.: 8 kN
Tightening torque max.: 46 Nm
Weight: 44 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
15 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
d1 : M12
l: 50.7 mm
l1 : 35 mm
d2 : 8.6 mm
e: 19 mm
Ball diameter: 12 mm
Load capacity for static load max.: 15 kN
Tightening torque max.: 82 Nm
Weight: 56 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
25 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
d1 : M16
l: 60.7 mm
l1 : 40 mm
d2 : 10.5 mm
e: 27 mm
Ball diameter: 16 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 206 Nm
Weight: 128 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
90 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
d1 : M20
l: 77.3 mm
l1 : 50 mm
d2 : 20 mm
e: 33 mm
Ball diameter: 25 mm
Load capacity for static load max.: 90 kN
Tightening torque max.: 407 Nm
Weight: 273 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
90 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
d1 : M24
l: 100 mm
l1 : 70 mm
d2 : 20 mm
e: 40 mm
Ball diameter: 25 mm
Load capacity for static load max.: 90 kN
Tightening torque max.: 698 Nm
Weight: 466 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
165 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Heat-treated steel
d1 : M30 x 1,5 mm
l: 100 mm
l1 : 65 mm
d2 : 34.6 mm
e: 51 mm
Ball diameter: 40 mm
Load capacity for static load max.: 165 kN
Tightening torque max.: 1355 Nm
Weight: 885 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
8 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Stainless steel
d1 : M8
l: 36.6 mm
l1 : 25 mm
d2 : 5.8 mm
e: 14.5 mm
Ball diameter: 8.5 mm
Load capacity for static load max.: 8 kN
Tightening torque max.: 25 Nm
Weight: 20 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
8 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Stainless steel
d1 : M10
l: 45.7 mm
l1 : 30 mm
d2 : 8.6 mm
e: 19 mm
Ball diameter: 12 mm
Load capacity for static load max.: 8 kN
Tightening torque max.: 46 Nm
Weight: 44 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
15 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Stainless steel
d1 : M12
l: 50.7 mm
l1 : 35 mm
d2 : 8.6 mm
e: 19 mm
Ball diameter: 12 mm
Load capacity for static load max.: 15 kN
Tightening torque max.: 82 Nm
Weight: 56 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
25 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Stainless steel
d1 : M16
l: 60.7 mm
l1 : 40 mm
d2 : 10.5 mm
e: 27 mm
Ball diameter: 16 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 206 Nm
Weight: 128 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
90 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Stainless steel
d1 : M20
l: 77.3 mm
l1 : 50 mm
d2 : 20 mm
e: 33 mm
Ball diameter: 25 mm
Load capacity for static load max.: 90 kN
Tightening torque max.: 407 Nm
Weight: 273 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
90 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Stainless steel
d1 : M24
l: 100 mm
l1 : 70 mm
d2 : 20 mm
e: 40 mm
Ball diameter: 25 mm
Load capacity for static load max.: 90 kN
Tightening torque max.: 698 Nm
Weight: 466 g
show article view
Version:
with flat-faced ball, bearing surface plain
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
165 kN
More details
with flat-faced ball, bearing surface plain – picture 1, Stainless steel
d1 : M30 x 1,5 mm
l: 100 mm
l1 : 65 mm
d2 : 34.6 mm
e: 51 mm
Ball diameter: 40 mm
Load capacity for static load max.: 165 kN
Tightening torque max.: 1355 Nm
Weight: 885 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
d1 : M8
l: 36.6 mm
l1 : 25 mm
d2 : 5.8 mm
e: 14.5 mm
Ball diameter: 8.5 mm
Load capacity for static load max.: 8 kN
Tightening torque max.: 25 Nm
Weight: 20 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
8 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
d1 : M10
l: 45.7 mm
l1 : 30 mm
d2 : 8.6 mm
e: 19 mm
Ball diameter: 12 mm
Load capacity for static load max.: 8 kN
Tightening torque max.: 46 Nm
Weight: 44 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
15 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
d1 : M12
l: 50.7 mm
l1 : 35 mm
d2 : 8.6 mm
e: 19 mm
Ball diameter: 12 mm
Load capacity for static load max.: 15 kN
Tightening torque max.: 82 Nm
Weight: 56 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
25 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
d1 : M16
l: 60.7 mm
l1 : 40 mm
d2 : 10.5 mm
e: 27 mm
Ball diameter: 16 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 206 Nm
Weight: 128 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
90 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
d1 : M20
l: 77.3 mm
l1 : 50 mm
d2 : 20 mm
e: 33 mm
Ball diameter: 25 mm
Load capacity for static load max.: 90 kN
Tightening torque max.: 407 Nm
Weight: 278 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
90 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
d1 : M24
l: 100 mm
l1 : 70 mm
d2 : 20 mm
e: 40 mm
Ball diameter: 25 mm
Load capacity for static load max.: 90 kN
Tightening torque max.: 698 Nm
Weight: 466 g
show article view
Version:
with flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
165 kN
More details
with flat-faced ball, bearing surface ribbed – picture 2, Heat-treated steel
d1 : M30 x 1,5 mm
l: 100 mm
l1 : 65 mm
d2 : 34.6 mm
e: 51 mm
Ball diameter: 40 mm
Load capacity for static load max.: 165 kN
Tightening torque max.: 1355 Nm
Weight: 915 g
show article view
Material
Spring element
Ball
Ball-bearing steel, hardened, bright
Stainless steel 1.3541, nickel-plated
Body
Heat-treated steel, tempered, phosphated
Stainless steel 1.4057, heat-treated
Nut
Steel, blackened (ISO 4035)
Stainless steel
Notes
Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.
Customized design on request.
Datasheet EH 22741. Self-Aligning Pads – adjustable, self-resetting
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.