Product filter
Your selection resulted in 54 hits
Version:
bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
90 kN
More details
bearing surface ribbed, Heat-treated steel
d1 : M20
l2 : ~ 50 mm
d2 : 30 mm
d3 : 13.5 mm
l3 : 20 mm
l4 : 7.5 mm
Ball diameter: 15 mm
WS: 17 mm
Load capacity for static load1) max.: 90 kN
Weight: 184 g
show article view
Version:
bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
90 kN
More details
bearing surface ribbed, Heat-treated steel
d1 : M20
l2 : ~ 80 mm
d2 : 30 mm
d3 : 13.5 mm
l3 : 20 mm
l4 : 28 mm
Ball diameter: 15 mm
WS: 17 mm
Load capacity for static load1) max.: 90 kN
Weight: 255 g
show article view
Version:
bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
90 kN
More details
bearing surface ribbed, Heat-treated steel
d1 : M20
l2 : ~ 100 mm
d2 : 30 mm
d3 : 13.5 mm
l3 : 20 mm
l4 : 48 mm
Ball diameter: 15 mm
WS: 17 mm
Load capacity for static load1) max.: 90 kN
Weight: 303 g
show article view
Version:
bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
120 kN
More details
bearing surface ribbed, Heat-treated steel
d1 : M24
l2 : ~ 60 mm
d2 : 36 mm
d3 : 15.8 mm
l3 : 24 mm
l4 : 9 mm
Ball diameter: 18 mm
WS: 19 mm
Load capacity for static load1) max.: 120 kN
Weight: 324 g
show article view
Version:
bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
120 kN
More details
bearing surface ribbed, Heat-treated steel
d1 : M24
l2 : ~ 90 mm
d2 : 36 mm
d3 : 15.8 mm
l3 : 24 mm
l4 : 30 mm
Ball diameter: 18 mm
WS: 19 mm
Load capacity for static load1) max.: 120 kN
Weight: 426 g
show article view
Version:
bearing surface ribbed
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
120 kN
More details
bearing surface ribbed, Heat-treated steel
d1 : M24
l2 : ~ 120 mm
d2 : 36 mm
d3 : 15.8 mm
l3 : 24 mm
l4 : 60 mm
Ball diameter: 18 mm
WS: 19 mm
Load capacity for static load1) max.: 120 kN
Weight: 528 g
show article view
Material
Ball
Ball-bearing steel, hardened
Stainless steel, hardened
Screw
Heat-treated steel, 1200 ±100 N/mm2
Stainless steel 1.4305
Notes
Ball not secured against rotating.
Customized design on request.
References
Thread lock on request, please refer to appendix - Technical Data -
Datasheet EH 22710. Ball-Ended Thrust Screws – headed, flat-faced ball
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.