Ball-Ended Thrust Screws headed, round ball

EH 22710.

Ball-ended thrust screws can also be used for positioning and clamping, tightening or supporting of non-parallel surfaces.

Your selection resulted in 36 hits

Version
Material
d1 [mm]
l1 ~ [mm]
Load capacity for static load1) max. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l1 ~ [mm]:
~ 20.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0062
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M6
  • l1: ~ 20.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 3 mm
  • Ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 6.1 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l1 ~ [mm]:
~ 30.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0064
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M6
  • l1: ~ 30.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 3 mm
  • Ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 7.9 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l1 ~ [mm]:
~ 40.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0066
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M6
  • l1: ~ 40.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 16 mm
  • Ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 9.9 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l1 ~ [mm]:
~ 21.2 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22710.0082
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M8
  • l1: ~ 21.2 mm
  • d2: 13 mm
  • l3: 8 mm
  • l4: 3.5 mm
  • Ball diameter: 5.5 mm
  • WS: 6 mm
  • Load capacity for static load1) max.: 15 kN
  • Weight: 13 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l1 ~ [mm]:
~ 36.2 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22710.0084
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M8
  • l1: ~ 36.2 mm
  • d2: 13 mm
  • l3: 8 mm
  • l4: 3.5 mm
  • Ball diameter: 5.5 mm
  • WS: 6 mm
  • Load capacity for static load1) max.: 15 kN
  • Weight: 17 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M8
l1 ~ [mm]:
~ 51.2 mm
Load capacity for static load1) max. [kN]:
15 kN
Article-No.:
22710.0086
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M8
  • l1: ~ 51.2 mm
  • d2: 13 mm
  • l3: 8 mm
  • l4: 22 mm
  • Ball diameter: 5.5 mm
  • WS: 6 mm
  • Load capacity for static load1) max.: 15 kN
  • Weight: 23 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 ~ [mm]:
~ 26.7 mm
Load capacity for static load1) max. [kN]:
20 kN
Article-No.:
22710.0102
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M10
  • l1: ~ 26.7 mm
  • d2: 16 mm
  • l3: 10 mm
  • l4: 4.5 mm
  • Ball diameter: 7 mm
  • WS: 8 mm
  • Load capacity for static load1) max.: 20 kN
  • Weight: 24 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 ~ [mm]:
~ 41.7 mm
Load capacity for static load1) max. [kN]:
20 kN
Article-No.:
22710.0104
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M10
  • l1: ~ 41.7 mm
  • d2: 16 mm
  • l3: 10 mm
  • l4: 4.5 mm
  • Ball diameter: 7 mm
  • WS: 8 mm
  • Load capacity for static load1) max.: 20 kN
  • Weight: 32 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M10
l1 ~ [mm]:
~ 61.7 mm
Load capacity for static load1) max. [kN]:
20 kN
Article-No.:
22710.0106
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M10
  • l1: ~ 61.7 mm
  • d2: 16 mm
  • l3: 10 mm
  • l4: 28 mm
  • Ball diameter: 7 mm
  • WS: 8 mm
  • Load capacity for static load1) max.: 20 kN
  • Weight: 44 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M12
l1 ~ [mm]:
~ 32 mm
Load capacity for static load1) max. [kN]:
30 kN
Article-No.:
22710.0122
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M12
  • l1: ~ 32 mm
  • d2: 18 mm
  • l3: 12 mm
  • l4: 5 mm
  • Ball diameter: 8.5 mm
  • WS: 10 mm
  • Load capacity for static load1) max.: 30 kN
  • Weight: 39 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M12
l1 ~ [mm]:
~ 52 mm
Load capacity for static load1) max. [kN]:
30 kN
Article-No.:
22710.0124
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M12
  • l1: ~ 52 mm
  • d2: 18 mm
  • l3: 12 mm
  • l4: 5 mm
  • Ball diameter: 8.5 mm
  • WS: 10 mm
  • Load capacity for static load1) max.: 30 kN
  • Weight: 52 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M12
l1 ~ [mm]:
~ 82 mm
Load capacity for static load1) max. [kN]:
30 kN
Article-No.:
22710.0126
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M12
  • l1: ~ 82 mm
  • d2: 18 mm
  • l3: 12 mm
  • l4: 44 mm
  • Ball diameter: 8.5 mm
  • WS: 10 mm
  • Load capacity for static load1) max.: 30 kN
  • Weight: 80 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M16
l1 ~ [mm]:
~ 43.3 mm
Load capacity for static load1) max. [kN]:
60 kN
Article-No.:
22710.0162
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M16
  • l1: ~ 43.3 mm
  • d2: 24 mm
  • l3: 16 mm
  • l4: 6 mm
  • Ball diameter: 12 mm
  • WS: 14 mm
  • Load capacity for static load1) max.: 60 kN
  • Weight: 94 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M16
l1 ~ [mm]:
~ 63.3 mm
Load capacity for static load1) max. [kN]:
60 kN
Article-No.:
22710.0164
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M16
  • l1: ~ 63.3 mm
  • d2: 24 mm
  • l3: 16 mm
  • l4: 6 mm
  • Ball diameter: 12 mm
  • WS: 14 mm
  • Load capacity for static load1) max.: 60 kN
  • Weight: 122 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M16
l1 ~ [mm]:
~ 83.3 mm
Load capacity for static load1) max. [kN]:
60 kN
Article-No.:
22710.0166
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M16
  • l1: ~ 83.3 mm
  • d2: 24 mm
  • l3: 16 mm
  • l4: 36 mm
  • Ball diameter: 12 mm
  • WS: 14 mm
  • Load capacity for static load1) max.: 60 kN
  • Weight: 154 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M20
l1 ~ [mm]:
~ 54.2 mm
Load capacity for static load1) max. [kN]:
90 kN
Article-No.:
22710.0202
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M20
  • l1: ~ 54.2 mm
  • d2: 30 mm
  • l3: 20 mm
  • l4: 7.5 mm
  • Ball diameter: 15 mm
  • WS: 17 mm
  • Load capacity for static load1) max.: 90 kN
  • Weight: 186 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M20
l1 ~ [mm]:
~ 84.2 mm
Load capacity for static load1) max. [kN]:
90 kN
Article-No.:
22710.0204
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M20
  • l1: ~ 84.2 mm
  • d2: 30 mm
  • l3: 20 mm
  • l4: 28 mm
  • Ball diameter: 15 mm
  • WS: 17 mm
  • Load capacity for static load1) max.: 90 kN
  • Weight: 255 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M20
l1 ~ [mm]:
~ 104.2 mm
Load capacity for static load1) max. [kN]:
90 kN
Article-No.:
22710.0206
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M20
  • l1: ~ 104.2 mm
  • d2: 30 mm
  • l3: 20 mm
  • l4: 48 mm
  • Ball diameter: 15 mm
  • WS: 17 mm
  • Load capacity for static load1) max.: 90 kN
  • Weight: 306 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M24
l1 ~ [mm]:
~ 64.7 mm
Load capacity for static load1) max. [kN]:
120 kN
Article-No.:
22710.0242
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M24
  • l1: ~ 64.7 mm
  • d2: 36 mm
  • l3: 24 mm
  • l4: 9 mm
  • Ball diameter: 18 mm
  • WS: 19 mm
  • Load capacity for static load1) max.: 120 kN
  • Weight: 327 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M24
l1 ~ [mm]:
~ 94.7 mm
Load capacity for static load1) max. [kN]:
120 kN
Article-No.:
22710.0244
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M24
  • l1: ~ 94.7 mm
  • d2: 36 mm
  • l3: 24 mm
  • l4: 30 mm
  • Ball diameter: 18 mm
  • WS: 19 mm
  • Load capacity for static load1) max.: 120 kN
  • Weight: 428 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M24
l1 ~ [mm]:
~ 124.7 mm
Load capacity for static load1) max. [kN]:
120 kN
Article-No.:
22710.0246
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M24
  • l1: ~ 124.7 mm
  • d2: 36 mm
  • l3: 24 mm
  • l4: 60 mm
  • Ball diameter: 18 mm
  • WS: 19 mm
  • Load capacity for static load1) max.: 120 kN
  • Weight: 532 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 ~ [mm]:
~ 20.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0752
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Stainless steel
  • d1: M6
  • l1: ~ 20.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 3 mm
  • Ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 6.1 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 ~ [mm]:
~ 30.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0754
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Stainless steel
  • d1: M6
  • l1: ~ 30.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 3 mm
  • Ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 7.9 g
show article view
Ball-Ended Thrust Screws
Version:
round ball
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 ~ [mm]:
~ 40.8 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0756
CAD
Documents
Ball-Ended Thrust Screws
  • round ball, Stainless steel
  • d1: M6
  • l1: ~ 40.8 mm
  • d2: 10 mm
  • l3: 6 mm
  • l4: 16 mm
  • Ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 9.9 g
show article view
Ball-Ended Thrust Screws

Material

Ball

  • Ball-bearing steel, hardened
  • Stainless steel, hardened

Screw

  • Heat-treated steel, 1200 ±100 N/mm2
  • Stainless steel 1.4305

Notes

Customized design on request.

References

Thread lock on request, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet EH 22710. Ball-Ended Thrust Screws – headed, round ball
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Thrust Screws / Ball-Ended Thrust Screws
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.