Your selection resulted in 161 hits
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
2.5 kN
- round ball, Heat-treated steel
- d1: M3
- l1: 5 mm
- Ball diameter: 1.5 mm
- WS: 1.5 mm
- Load capacity for static load1) max.: 2.5 kN
- Operating temperature range max.: 250 °C
- Weight: 0.1 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
2.5 kN
- round ball, Heat-treated steel
- d1: M3
- l1: 7.5 mm
- Ball diameter: 1.5 mm
- WS: 1.5 mm
- Load capacity for static load1) max.: 2.5 kN
- Operating temperature range max.: 250 °C
- Weight: 0.2 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
2.5 kN
- round ball, Heat-treated steel
- d1: M3
- l1: 10 mm
- Ball diameter: 1.5 mm
- WS: 1.5 mm
- Load capacity for static load1) max.: 2.5 kN
- Operating temperature range max.: 250 °C
- Weight: 0.3 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
3.5 kN
- round ball, Heat-treated steel
- d1: M4
- l1: 6 mm
- Ball diameter: 2.5 mm
- WS: 2 mm
- Load capacity for static load1) max.: 3.5 kN
- Operating temperature range max.: 250 °C
- Weight: 0.3 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
3.5 kN
- round ball, Heat-treated steel
- d1: M4
- l1: 8 mm
- Ball diameter: 2.5 mm
- WS: 2 mm
- Load capacity for static load1) max.: 3.5 kN
- Operating temperature range max.: 250 °C
- Weight: 0.4 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
3.5 kN
- round ball, Heat-treated steel
- d1: M4
- l1: 10 mm
- Ball diameter: 2.5 mm
- WS: 2 mm
- Load capacity for static load1) max.: 3.5 kN
- Operating temperature range max.: 250 °C
- Weight: 0.5 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
3.5 kN
- round ball, Heat-treated steel
- d1: M4
- l1: 12 mm
- Ball diameter: 2.5 mm
- WS: 2 mm
- Load capacity for static load1) max.: 3.5 kN
- Operating temperature range max.: 250 °C
- Weight: 0.7 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
3.5 kN
- round ball, Heat-treated steel
- d1: M4
- l1: 16 mm
- Ball diameter: 2.5 mm
- WS: 2 mm
- Load capacity for static load1) max.: 3.5 kN
- Operating temperature range max.: 250 °C
- Weight: 1 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
4.5 kN
- round ball, Heat-treated steel
- d1: M5
- l1: 8 mm
- Ball diameter: 3 mm
- WS: 2.5 mm
- Load capacity for static load1) max.: 4.5 kN
- Operating temperature range max.: 250 °C
- Weight: 0.7 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
4.5 kN
- round ball, Heat-treated steel
- d1: M5
- l1: 10 mm
- Ball diameter: 3 mm
- WS: 2.5 mm
- Load capacity for static load1) max.: 4.5 kN
- Operating temperature range max.: 250 °C
- Weight: 0.9 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
4.5 kN
- round ball, Heat-treated steel
- d1: M5
- l1: 12 mm
- Ball diameter: 3 mm
- WS: 2.5 mm
- Load capacity for static load1) max.: 4.5 kN
- Operating temperature range max.: 250 °C
- Weight: 1.1 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
4.5 kN
- round ball, Heat-treated steel
- d1: M5
- l1: 16 mm
- Ball diameter: 3 mm
- WS: 2.5 mm
- Load capacity for static load1) max.: 4.5 kN
- Operating temperature range max.: 250 °C
- Weight: 1.6 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
4.5 kN
- round ball, Heat-treated steel
- d1: M5
- l1: 20 mm
- Ball diameter: 3 mm
- WS: 2.5 mm
- Load capacity for static load1) max.: 4.5 kN
- Operating temperature range max.: 250 °C
- Weight: 2 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
4.5 kN
- round ball, Heat-treated steel
- d1: M5
- l1: 25 mm
- Ball diameter: 3 mm
- WS: 2.5 mm
- Load capacity for static load1) max.: 4.5 kN
- Operating temperature range max.: 250 °C
- Weight: 2.6 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
9 kN
- round ball, Heat-treated steel
- d1: M6
- l1: 10.8 mm
- Ball diameter: 4 mm
- WS: 3 mm
- Load capacity for static load1) max.: 9 kN
- Operating temperature range max.: 250 °C
- Weight: 1.3 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
9 kN
- round ball, Heat-treated steel
- d1: M6
- l1: 12.8 mm
- Ball diameter: 4 mm
- WS: 3 mm
- Load capacity for static load1) max.: 9 kN
- Operating temperature range max.: 250 °C
- Weight: 1.7 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
9 kN
- round ball, Heat-treated steel
- d1: M6
- l1: 16.8 mm
- Ball diameter: 4 mm
- WS: 3 mm
- Load capacity for static load1) max.: 9 kN
- Operating temperature range max.: 250 °C
- Weight: 2.3 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
9 kN
- round ball, Heat-treated steel
- d1: M6
- l1: 20.8 mm
- Ball diameter: 4 mm
- WS: 3 mm
- Load capacity for static load1) max.: 9 kN
- Operating temperature range max.: 250 °C
- Weight: 3 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
9 kN
- round ball, Heat-treated steel
- d1: M6
- l1: 25.8 mm
- Ball diameter: 4 mm
- WS: 3 mm
- Load capacity for static load1) max.: 9 kN
- Operating temperature range max.: 250 °C
- Weight: 3.8 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
15 kN
- round ball, Heat-treated steel
- d1: M8
- l1: 11.2 mm
- Ball diameter: 5.5 mm
- WS: 4 mm
- Load capacity for static load1) max.: 15 kN
- Operating temperature range max.: 250 °C
- Weight: 2.5 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
15 kN
- round ball, Heat-treated steel
- d1: M8
- l1: 13.2 mm
- Ball diameter: 5.5 mm
- WS: 4 mm
- Load capacity for static load1) max.: 15 kN
- Operating temperature range max.: 250 °C
- Weight: 2.8 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
15 kN
- round ball, Heat-treated steel
- d1: M8
- l1: 17.2 mm
- Ball diameter: 5.5 mm
- WS: 4 mm
- Load capacity for static load1) max.: 15 kN
- Operating temperature range max.: 250 °C
- Weight: 4 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
15 kN
- round ball, Heat-treated steel
- d1: M8
- l1: 21.2 mm
- Ball diameter: 5.5 mm
- WS: 4 mm
- Load capacity for static load1) max.: 15 kN
- Operating temperature range max.: 250 °C
- Weight: 5.2 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
15 kN
- round ball, Heat-treated steel
- d1: M8
- l1: 26.2 mm
- Ball diameter: 5.5 mm
- WS: 4 mm
- Load capacity for static load1) max.: 15 kN
- Operating temperature range max.: 250 °C
- Weight: 6.7 g
show article view
Material
Ball
- Ball-bearing steel, hardened
- Stainless steel, hardened
- Thermoplastic POM, white
Screw
- Heat-treated steel, 1200 ±100 N/mm2
- Stainless steel 1.4305
Notes
Ball not secured against rotating.
Customized design on request.
References
Thread lock on request, please refer to appendix - Technical Data -
Datasheet EH 22720. Ball-Ended Thrust Screws – headless, round ball
Download basket:
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.