Your selection resulted in 161 hits
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
15 kN
- round ball, Heat-treated steel
- d1: M8
- l1: 31.2 mm
- Ball diameter: 5.5 mm
- WS: 4 mm
- Load capacity for static load1) max.: 15 kN
- Operating temperature range max.: 250 °C
- Weight: 8.3 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
20 kN
- round ball, Heat-treated steel
- d1: M10
- l1: 13.7 mm
- Ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 20 kN
- Operating temperature range max.: 250 °C
- Weight: 4.7 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
20 kN
- round ball, Heat-treated steel
- d1: M10
- l1: 17.7 mm
- Ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 20 kN
- Operating temperature range max.: 250 °C
- Weight: 6 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
20 kN
- round ball, Heat-treated steel
- d1: M10
- l1: 21.7 mm
- Ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 20 kN
- Operating temperature range max.: 250 °C
- Weight: 8 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
20 kN
- round ball, Heat-treated steel
- d1: M10
- l1: 26.7 mm
- Ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 20 kN
- Operating temperature range max.: 250 °C
- Weight: 10 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
20 kN
- round ball, Heat-treated steel
- d1: M10
- l1: 31.7 mm
- Ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 20 kN
- Operating temperature range max.: 250 °C
- Weight: 13 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
20 kN
- round ball, Heat-treated steel
- d1: M10
- l1: 36.7 mm
- Ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 20 kN
- Operating temperature range max.: 250 °C
- Weight: 15 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
20 kN
- round ball, Heat-treated steel
- d1: M10
- l1: 41.7 mm
- Ball diameter: 7 mm
- WS: 5 mm
- Load capacity for static load1) max.: 20 kN
- Operating temperature range max.: 250 °C
- Weight: 18 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
30 kN
- round ball, Heat-treated steel
- d1: M12
- l1: 18 mm
- Ball diameter: 8.5 mm
- WS: 6 mm
- Load capacity for static load1) max.: 30 kN
- Operating temperature range max.: 250 °C
- Weight: 9.2 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
30 kN
- round ball, Heat-treated steel
- d1: M12
- l1: 22 mm
- Ball diameter: 8.5 mm
- WS: 6 mm
- Load capacity for static load1) max.: 30 kN
- Operating temperature range max.: 250 °C
- Weight: 11 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
30 kN
- round ball, Heat-treated steel
- d1: M12
- l1: 27 mm
- Ball diameter: 8.5 mm
- WS: 6 mm
- Load capacity for static load1) max.: 30 kN
- Operating temperature range max.: 250 °C
- Weight: 14 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
30 kN
- round ball, Heat-treated steel
- d1: M12
- l1: 32 mm
- Ball diameter: 8.5 mm
- WS: 6 mm
- Load capacity for static load1) max.: 30 kN
- Operating temperature range max.: 250 °C
- Weight: 18 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
30 kN
- round ball, Heat-treated steel
- d1: M12
- l1: 42 mm
- Ball diameter: 8.5 mm
- WS: 6 mm
- Load capacity for static load1) max.: 30 kN
- Operating temperature range max.: 250 °C
- Weight: 25 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
30 kN
- round ball, Heat-treated steel
- d1: M12
- l1: 52 mm
- Ball diameter: 8.5 mm
- WS: 6 mm
- Load capacity for static load1) max.: 30 kN
- Operating temperature range max.: 250 °C
- Weight: 32 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
60 kN
- round ball, Heat-treated steel
- d1: M16
- l1: 23.3 mm
- Ball diameter: 12 mm
- WS: 8 mm
- Load capacity for static load1) max.: 60 kN
- Operating temperature range max.: 250 °C
- Weight: 22 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
60 kN
- round ball, Heat-treated steel
- d1: M16
- l1: 28.3 mm
- Ball diameter: 12 mm
- WS: 8 mm
- Load capacity for static load1) max.: 60 kN
- Operating temperature range max.: 250 °C
- Weight: 27 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
60 kN
- round ball, Heat-treated steel
- d1: M16
- l1: 38.3 mm
- Ball diameter: 12 mm
- WS: 8 mm
- Load capacity for static load1) max.: 60 kN
- Operating temperature range max.: 250 °C
- Weight: 41 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
60 kN
- round ball, Heat-treated steel
- d1: M16
- l1: 53.3 mm
- Ball diameter: 12 mm
- WS: 8 mm
- Load capacity for static load1) max.: 60 kN
- Operating temperature range max.: 250 °C
- Weight: 61 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
90 kN
- round ball, Heat-treated steel
- d1: M20
- l1: 34.2 mm
- Ball diameter: 15 mm
- WS: 10 mm
- Load capacity for static load1) max.: 90 kN
- Operating temperature range max.: 250 °C
- Weight: 52 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
90 kN
- round ball, Heat-treated steel
- d1: M20
- l1: 44.2 mm
- Ball diameter: 15 mm
- WS: 10 mm
- Load capacity for static load1) max.: 90 kN
- Operating temperature range max.: 250 °C
- Weight: 73 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
90 kN
- round ball, Heat-treated steel
- d1: M20
- l1: 54.2 mm
- Ball diameter: 15 mm
- WS: 10 mm
- Load capacity for static load1) max.: 90 kN
- Operating temperature range max.: 250 °C
- Weight: 94 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
90 kN
- round ball, Heat-treated steel
- d1: M20
- l1: 64.2 mm
- Ball diameter: 15 mm
- WS: 10 mm
- Load capacity for static load1) max.: 90 kN
- Operating temperature range max.: 250 °C
- Weight: 114 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
120 kN
- round ball, Heat-treated steel
- d1: M24
- l1: 39.7 mm
- Ball diameter: 18 mm
- WS: 12 mm
- Load capacity for static load1) max.: 120 kN
- Operating temperature range max.: 250 °C
- Weight: 89 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
120 kN
- round ball, Heat-treated steel
- d1: M24
- l1: 54.7 mm
- Ball diameter: 18 mm
- WS: 12 mm
- Load capacity for static load1) max.: 120 kN
- Operating temperature range max.: 250 °C
- Weight: 133 g
show article view
Material
Ball
- Ball-bearing steel, hardened
- Stainless steel, hardened
- Thermoplastic POM, white
Screw
- Heat-treated steel, 1200 ±100 N/mm2
- Stainless steel 1.4305
Notes
Ball not secured against rotating.
Customized design on request.
References
Thread lock on request, please refer to appendix - Technical Data -
Datasheet EH 22720. Ball-Ended Thrust Screws – headless, round ball
Download basket:
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.