Base Plates

EH 1100.300 - EH 1100.500

Your selection resulted in 3 hits

System
b1 [mm]
l1 [mm]
Number of T-slots

More details

Article-No.
CAD / Documents
Price [€]
Available
System:
V70
b1 [mm]:
230 mm
l1 [mm]:
420 mm
Number of T-slots:
3 x 6
Article-No.:
1100.300
CAD
Documents
Base Plates
  • System: V70
  • b1: 230 mm
  • b2: 70 mm
  • l1: 420 mm
  • l2: 105 mm
  • y: 12 mm
  • Number of T-slots: 3 x 6
  • Weight: 40 kg
show article view
Base Plates
System:
V70
b1 [mm]:
300 mm
l1 [mm]:
490 mm
Number of T-slots:
4 x 7
Article-No.:
1100.400
CAD
Documents
Base Plates
  • System: V70
  • b1: 300 mm
  • b2: 140 mm
  • l1: 490 mm
  • l2: 140 mm
  • y: 12 mm
  • Number of T-slots: 4 x 7
  • Weight: 65 kg
show article view
Base Plates
System:
V70
b1 [mm]:
370 mm
l1 [mm]:
630 mm
Number of T-slots:
5 x 9
Article-No.:
1100.500
CAD
Documents
Base Plates
  • System: V70
  • b1: 370 mm
  • b2: 70 mm
  • l1: 630 mm
  • l2: 210 mm
  • y: 12 mm
  • Number of T-slots: 5 x 9
  • Weight: 104 kg
show article view
Base Plates

Material

  • Steel, hardened, ground

Notes

Customized design on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1100.300 - EH 1100.500 Base Plates
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.