3966.025 - BASEPLEX insert
Cellulose acetate, red 

The BASEPLEX cellulose acetate insert (series 3966) with its hardness of approx. 68 Shore D is a hard insert. Resistant to oil and grease, this red insert is available in sizes ranging from D25mm to D50mm.

Product features:

  • BASEPLEX cellulose acetate insert
  • Red
  • Hard
  • Oil and grease resistant
  • Available in sizes of D25mm to D50mm

This article 3966.025 - BASEPLEX insert Cellulose acetate, red  / (Ø: 25 mm) is one variant of the article group BASEPLEX insert Cellulose acetate, red  (EH 3966.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
25 mm
gewicht [g]:
13 g
Article-No.:
3966.025
BASEPLEX insert
  • Ø: 25 mm
  • Length x Width x Height: 27 mm x 27 mm x 25 mm
  • Weight: 13 g
  • GTIN: 4030618304180
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Insert

  • Cellulose acetate, red 
  • hard
  • Oil and grease resistant
Title
Category
Type
Direct download
Download basket
Datasheet 3966.025
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0017863__88183.pdf
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.