Replacement screws
SIMPLEX reinforced cast iron housing

EH 3711.

Your selection resulted in 5 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
30 mm
gewicht [g]:
10 g
Article-No.:
3711.039
Replacement screw
  • Ø: 30 mm
  • Length x Width x Height: 25 mm x 9 mm x 6.5 mm
  • Weight: 10 g
  • GTIN: 4030618312727
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
40 mm
gewicht [g]:
10 g
Article-No.:
3711.049
Replacement screw
  • Ø: 40 mm
  • Length x Width x Height: 35 mm x 10 mm x 20 mm
  • Weight: 10 g
  • GTIN: 4030618312734
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
50 mm
gewicht [g]:
49 g
Article-No.:
3711.059
Replacement screw
  • Ø: 50 mm
  • Length x Width x Height: 35 mm x 10 mm x 20 mm
  • Weight: 49 g
  • GTIN: 4030618312741
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
60 mm
gewicht [g]:
51 g
Article-No.:
3711.069
Replacement screw
  • Ø: 60 mm
  • Length x Width x Height: 45 mm x 12 mm x 25 mm
  • Weight: 51 g
  • GTIN: 4030618312758
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
80 mm
gewicht [g]:
400 g
Article-No.:
3711.089
Replacement screw
  • Ø: 80 mm
  • Length x Width x Height: 60 mm x 24 mm x 24 mm
  • Weight: 400 g
  • GTIN: 4030618312765
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet EH 3711. Replacement screws – SIMPLEX reinforced cast iron housing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX housings
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
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
DOC0017863__88183.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.