SIMPLEX cast iron housing

EH 3011.

The SIMPLEX cast iron housing (series 3011) is the most widely used housing in Halder's product selection. It comes with an integrated handle protection sleeve, protecting the handle in case of mis-strikes. Robust and damping vibrations, the housing is very durable and offers excellent break resistance - not least thanks to its wear-resistant powder coating. This housing is available for SIMPLEX soft-face mallets with sizes ranging from D30mm to D140mm. A modified version is also used in combination with SIMPLEX splitting axes and the SIMPLEX splitting maul.

Product features:

  • SIMPLEX cast iron housing
  • With integrated handle protection sleeve
  • Excellent break resistance
  • No chipping
  • Vibration-dampening
  • With wear-resistant powder coating
  • Very durable
  • Halder top seller
  • Available for SIMPLEX soft-face mallets between D30mm and D140mm and as a special version for SIMPLEX splitting axes and the SIMPLEX splitting maul.

Your selection resulted in 7 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
30 mm
gewicht [g]:
225 g
Article-No.:
3011.030
SIMPLEX cast iron housing
  • Ø: 30 mm
  • Length x Width x Height: 52 mm x 32 mm x 61 mm
  • Weight: 225 g
  • GTIN: 4030618301295
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view
Ø [mm]:
40 mm
gewicht [g]:
420 g
Article-No.:
3011.040
SIMPLEX cast iron housing
  • Ø: 40 mm
  • Length x Width x Height: 62 mm x 43 mm x 76 mm
  • Weight: 420 g
  • GTIN: 4030618301301
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view
Ø [mm]:
50 mm
gewicht [g]:
725 g
Article-No.:
3011.050
SIMPLEX cast iron housing
  • Ø: 50 mm
  • Length x Width x Height: 74 mm x 54 mm x 98 mm
  • Weight: 725 g
  • GTIN: 4030618301318
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view
Ø [mm]:
60 mm
gewicht [g]:
975 g
Article-No.:
3011.060
SIMPLEX cast iron housing
  • Ø: 60 mm
  • Length x Width x Height: 74 mm x 32 mm x 109 mm
  • Weight: 975 g
  • GTIN: 4030618301325
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view
Ø [mm]:
80 mm
gewicht [g]:
1785 g
Article-No.:
3011.080
SIMPLEX cast iron housing
  • Ø: 80 mm
  • Length x Width x Height: 90 mm x 85 mm x 146 mm
  • Weight: 1785 g
  • GTIN: 4030618301332
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view
Ø [mm]:
100 mm
gewicht [g]:
3550 g
Article-No.:
3011.100
SIMPLEX cast iron housing
  • Ø: 100 mm
  • Length x Width x Height: 105 mm x 100 mm x 192 mm
  • Weight: 3550 g
  • GTIN: 4030618301349
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view
Ø [mm]:
125 mm/140 mm
gewicht [g]:
5370 g
Article-No.:
3011.125
SIMPLEX cast iron housing
  • Ø: 125 mm/140 mm
  • Length x Width x Height: 114 mm x 128 mm x 226 mm
  • Weight: 5370 g
  • GTIN: 4030618301356
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30
show article view

Material

Housing

  • Cast iron

Notes

Including screw, nut and spring washer.

Further products

Title
Category
Type
Direct download
Download basket
Datasheet EH 3011. SIMPLEX cast iron housing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX housings
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
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
DOC0017863__88183.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.