22110.0482 - Positioning Bushings
for index bolts and index plungers

Positioning bushings are suitable for locating the locking pin of the index bolt or index plunger.

Can also be mounted in mounting blocks, die-cast EH 22110. and mounting blocks EH 22120..

Low wear thanks to hardened running ball.

This article 22110.0482 - Positioning Bushings for index bolts and index plungers / (d1: M16 x 1,5 mm, d3 +0.1: 12.2 mm, For pin: 12 mm) is one variant of the article group Positioning Bushings for index bolts and index plungers (EH 22110.)

Material
d1 [mm]
d3 +0.1 [mm]
d2 [mm]
For pin [mm]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel, hardened
d1 [mm]:
M16 x 1,5 mm
d3 +0.1 [mm]:
12.2 mm
d2 [mm]:
32 mm
For pin [mm]:
12 mm
Article-No.:
22110.0482
Documents
Positioning Bushings
  • Stainless steel
  • d1: M16 x 1,5 mm
  • d3 +0.1: 12.2 mm
  • d2: 32 mm
  • d4 -0.05: 16 mm
  • l1: 12 mm
  • l2: 20 mm
  • l3: 13 mm
  • l4: 7 mm
  • l5 +0.5: 1.5 mm
  • For pin: 12 mm
  • WS: 6 mm
  • Weight: 33 g
Positioning Bushings

Material

  • Stainless steel, hardened

Notes

The thread is matched to the mounting blocks for index bolts and index plungers, die-cast (EH 22110.) and mounting blocks for index bolts and index plungers (EH 22120.).

Title
Category
Type
Direct download
Download basket
Datasheet 22110.0482
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.