22351.0010 - Lifting Pins
self-locking, with handle

The carrying element can be used universally for transporting workpieces, workholding systems, components, containers etc. using manual force.

Lifting element with handle for quick and easy use. Special lifting supports on the workpiece, e.g. threads for screw fastening, are no longer required.

Corrosion and weathering resistant, thus also suitable for outdoor application. Very solid, precipitation-hardened pin with an extreme load capacity.

This article 22351.0010 - Lifting Pins self-locking, with handle / (d1 -0.04 -0.08: 8.3 mm, l1 +0.6: 35 mm) is one variant of the article group Lifting Pins self-locking, with handle (EH 22351.)

d1 -0.04 -0.08 [mm]
l1 +0.6 [mm]
Load capacity F1 [N]
Article-No.
Documents
Price [€]
Available
d1 -0.04 -0.08 [mm]:
8.3 mm
l1 +0.6 [mm]:
35 mm
Load capacity F1 [N]:
500 N
Article-No.:
22351.0010
Documents
Lifting Pins
  • d1 -0.04 -0.08: 8.3 mm
  • l1 +0.6: 35 mm
  • d2: 9.65 mm
  • d3: 21.5 mm
  • d4: 14 mm
  • d5 min.: 10.05 mm
  • l2 ±0.5: 8.75 mm
  • l3: 18.7 mm
  • l4: 36 mm
  • l5: 100 mm
  • Load capacity F1: 500 N
  • Location hole H11: 8.3 mm
  • Operating temperature range max.: 250 °C
  • Weight: 142 g
Lifting Pins

Material

Pin part

  • Stainless steel 1.4542, precipitation-hardened

Handle

  • Aluminium, blue anodised

Press button

  • Aluminium, blue anodised

Spring

  • Stainless Steel

Assembly

Simple H11 boreholes are sufficient.

Mounting: 

  1. Press in the button and hold it down
  2. Insert the lifting pin
  3. Release the button (The button must be back in its original position)

Dismantling:

  1. Press in the button and hold it down.
  2. Remove the lifting pin.
  3. Release the button.

Operation

Each lifting pin contains an operating manual. This document is also available for download as PDF.

Title
Category
Type
Direct download
Download basket
Datasheet 22351.0010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Instruction Manual Lifting Pins with Handle (EH 22351.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Lifting Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Lifting Devices
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

Additional variants of this article


Accessories

As accessories, we offer matching locating bushings for d1 = 8, 10 and 12

Further products

Non-RoHS compliant

Not compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.