22731.0712 - Self-Aligning Pads
self-resetting

Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.

By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece.

This article 22731.0712 - Self-Aligning Pads self-resetting / for locating hole, flat-faced ball, bearing surface ribbed (d1 n6: 12 mm, d2: M3) is one variant of the article group Self-Aligning Pads self-resetting (EH 22731.)

Version
picture
Material
d1 [mm]
d2 [mm]
Load capacity for static load - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
for locating hole, flat-faced ball, bearing surface ribbed
picture:
4
Material:
Heat-treated steel, tempered, phosphated
d1 [mm]:
12 mm
d2 [mm]:
M3
Load capacity for static load max. [kN]:
10 kN
Article-No.:
22731.0712
Documents
Self-Aligning Pads
  • for locating hole, flat-faced ball, bearing surface ribbed – picture 4, Heat-treated steel
  • d1 n6: 12 mm
  • d2: M3
  • d3: 7.2 mm
  • l1: 17 mm
  • l3 max.: 3.2 mm
  • Ball diameter: 10 mm
  • Location hole Ø H7: 12 mm
  • Location hole Depth min.: 12 mm
  • Load capacity for static load1) max.: 10 kN
  • Tightening torque max.: 1.3 Nm
  • Weight: 13 g
Self-Aligning Pads

Material

Spring element

  • Thermoplastic PUR

Ball

  • Ball-bearing steel, hardened, bright

Body

  • Heat-treated steel, tempered, phosphated

Notes

Ball protected against rotating.

Loading capacity valid for steel and stainless steel designs.

Title
Category
Type
Direct download
Download basket
Datasheet 22731.0712
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Self-Aligning Pads
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.