To be used for ejecting, as a detent, for applying pressure or as a shock element.
This article 22070.0616 - Spring Plunger long version / body from heat treated steel, standard spring load, without locking (d1: M16, l1: 200 mm, Stroke s: 41 mm) is one variant of the article group Spring Plungers long version (EH 22070.)
Pin
Body
Spring
Customized design on request.
Spring plungers are specially tested for spring range and forces.
Thread lock: polyamide all-arround coating (for details please refer to the technical appendix).
Spring plungers can be mounted and removed by means of the slot or internal hexagon.
Please use a special assembly tool for mounting with a slot (pin side).
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.