Your selection resulted in 24 hits
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 6.8 N
- free cutting steel, standard spring load
- d1: M5
- d2: 2 mm
- l: 12 mm
- n: 0.8 mm
- Stroke s: 0.5 mm
- Spring load1) F1: ~ 4.8 N
- Spring load1) F2: ~ 6.8 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 0.8 g
show article view
Spring load1) F1 ~ [N]:
~ 6.3 N
Spring load1) F2 ~ [N]:
~ 10 N
- free cutting steel, standard spring load
- d1: M6
- d2: 2.5 mm
- l: 14 mm
- n: 1 mm
- Stroke s: 0.7 mm
- Spring load1) F1: ~ 6.3 N
- Spring load1) F2: ~ 10 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 1.5 g
show article view
Spring load1) F1 ~ [N]:
~ 16 N
Spring load1) F2 ~ [N]:
~ 24 N
- free cutting steel, standard spring load
- d1: M8
- d2: 3.5 mm
- l: 16 mm
- n: 1.2 mm
- Stroke s: 0.95 mm
- Spring load1) F1: ~ 16 N
- Spring load1) F2: ~ 24 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 3.3 g
show article view
Spring load1) F1 ~ [N]:
~ 18.8 N
Spring load1) F2 ~ [N]:
~ 31.7 N
- free cutting steel, standard spring load
- d1: M10
- d2: 4.5 mm
- l: 19 mm
- n: 1.5 mm
- Stroke s: 1.4 mm
- Spring load1) F1: ~ 18.8 N
- Spring load1) F2: ~ 31.7 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 5.9 g
show article view
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 49 N
- free cutting steel, standard spring load
- d1: M12
- d2: 6.5 mm
- l: 22 mm
- n: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 24 N
- Spring load1) F2: ~ 49 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 9.3 g
show article view
Spring load1) F1 ~ [N]:
~ 38 N
Spring load1) F2 ~ [N]:
~ 68 N
- free cutting steel, standard spring load
- d1: M16
- d2: 8.5 mm
- l: 24 mm
- n: 2 mm
- Stroke s: 3.1 mm
- Spring load1) F1: ~ 38 N
- Spring load1) F2: ~ 68 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 20 g
show article view
Spring load1) F1 ~ [N]:
~ 10 N
Spring load1) F2 ~ [N]:
~ 14 N
- free cutting steel, heavy spring load
- d1: M5
- d2: 2 mm
- l: 12 mm
- n: 0.8 mm
- Stroke s: 0.5 mm
- Spring load1) F1: ~ 10 N
- Spring load1) F2: ~ 14 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 0.9 g
show article view
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 16 N
- free cutting steel, heavy spring load
- d1: M6
- d2: 2.5 mm
- l: 14 mm
- n: 1 mm
- Stroke s: 0.7 mm
- Spring load1) F1: ~ 11 N
- Spring load1) F2: ~ 16 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 1.5 g
show article view
Spring load1) F1 ~ [N]:
~ 23 N
Spring load1) F2 ~ [N]:
~ 40 N
- free cutting steel, heavy spring load
- d1: M8
- d2: 3.5 mm
- l: 16 mm
- n: 1.2 mm
- Stroke s: 0.95 mm
- Spring load1) F1: ~ 23 N
- Spring load1) F2: ~ 40 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 3.3 g
show article view
Spring load1) F1 ~ [N]:
~ 28 N
Spring load1) F2 ~ [N]:
~ 54.3 N
- free cutting steel, heavy spring load
- d1: M10
- d2: 4.5 mm
- l: 19 mm
- n: 1.5 mm
- Stroke s: 1.4 mm
- Spring load1) F1: ~ 28 N
- Spring load1) F2: ~ 54.3 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 6 g
show article view
Spring load1) F1 ~ [N]:
~ 36.5 N
Spring load1) F2 ~ [N]:
~ 77.3 N
- free cutting steel, heavy spring load
- d1: M12
- d2: 6.5 mm
- l: 22 mm
- n: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 36.5 N
- Spring load1) F2: ~ 77.3 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 9.4 g
show article view
Spring load1) F1 ~ [N]:
~ 50 N
Spring load1) F2 ~ [N]:
~ 88.7 N
- free cutting steel, heavy spring load
- d1: M16
- d2: 8.5 mm
- l: 24 mm
- n: 2 mm
- Stroke s: 3.1 mm
- Spring load1) F1: ~ 50 N
- Spring load1) F2: ~ 88.7 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 20 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 6.8 N
- stainless steel, standard spring load
- d1: M5
- d2: 2 mm
- l: 12 mm
- n: 0.8 mm
- Stroke s: 0.5 mm
- Spring load1) F1: ~ 4.8 N
- Spring load1) F2: ~ 6.8 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 0.9 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 6.3 N
Spring load1) F2 ~ [N]:
~ 10 N
- stainless steel, standard spring load
- d1: M6
- d2: 2.5 mm
- l: 14 mm
- n: 1 mm
- Stroke s: 0.7 mm
- Spring load1) F1: ~ 6.3 N
- Spring load1) F2: ~ 10 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 1.5 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 16 N
Spring load1) F2 ~ [N]:
~ 24 N
- stainless steel, standard spring load
- d1: M8
- d2: 3.5 mm
- l: 16 mm
- n: 1.2 mm
- Stroke s: 0.95 mm
- Spring load1) F1: ~ 16 N
- Spring load1) F2: ~ 24 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 3.3 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 18.8 N
Spring load1) F2 ~ [N]:
~ 31.7 N
- stainless steel, standard spring load
- d1: M10
- d2: 4.5 mm
- l: 19 mm
- n: 1.5 mm
- Stroke s: 1.4 mm
- Spring load1) F1: ~ 18.8 N
- Spring load1) F2: ~ 31.7 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 5.9 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 49 N
- stainless steel, standard spring load
- d1: M12
- d2: 6.5 mm
- l: 22 mm
- n: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 24 N
- Spring load1) F2: ~ 49 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 9.4 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 38 N
Spring load1) F2 ~ [N]:
~ 68 N
- stainless steel, standard spring load
- d1: M16
- d2: 8.2 mm
- l: 24 mm
- n: 2 mm
- Stroke s: 3.1 mm
- Spring load1) F1: ~ 38 N
- Spring load1) F2: ~ 68 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 20 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 10 N
Spring load1) F2 ~ [N]:
~ 14 N
- stainless steel, heavy spring load
- d1: M5
- d2: 2 mm
- l: 12 mm
- n: 0.8 mm
- Stroke s: 0.5 mm
- Spring load1) F1: ~ 10 N
- Spring load1) F2: ~ 14 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 0.9 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 16 N
- stainless steel, heavy spring load
- d1: M6
- d2: 2.5 mm
- l: 14 mm
- n: 1 mm
- Stroke s: 0.7 mm
- Spring load1) F1: ~ 11 N
- Spring load1) F2: ~ 16 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 1.5 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 23 N
Spring load1) F2 ~ [N]:
~ 40 N
- stainless steel, heavy spring load
- d1: M8
- d2: 3.5 mm
- l: 16 mm
- n: 1.2 mm
- Stroke s: 0.95 mm
- Spring load1) F1: ~ 23 N
- Spring load1) F2: ~ 40 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 3.4 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 28 N
Spring load1) F2 ~ [N]:
~ 54.3 N
- stainless steel, heavy spring load
- d1: M10
- d2: 4.5 mm
- l: 19 mm
- n: 1.5 mm
- Stroke s: 1.4 mm
- Spring load1) F1: ~ 28 N
- Spring load1) F2: ~ 54.3 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 6 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 36.5 N
Spring load1) F2 ~ [N]:
~ 77.3 N
- stainless steel, heavy spring load
- d1: M12
- d2: 6.5 mm
- l: 22 mm
- n: 2 mm
- Stroke s: 2.5 mm
- Spring load1) F1: ~ 36.5 N
- Spring load1) F2: ~ 77.3 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 9.5 g
show article view
Material:
Stainless steel
Spring load1) F1 ~ [N]:
~ 50 N
Spring load1) F2 ~ [N]:
~ 88.7 N
- stainless steel, heavy spring load
- d1: M16
- d2: 8.5 mm
- l: 24 mm
- n: 2 mm
- Stroke s: 3.1 mm
- Spring load1) F1: ~ 50 N
- Spring load1) F2: ~ 88.7 N
- Operating temperature range min.: -30 °C
- Operating temperature range max.: 90 °C
- Weight: 20 g
show article view
Material
Body
- Free cutting steel, blackened
- Stainless steel 1.4305
Bearing
Ball
- Ball-bearing steel, hardened
- Stainless steel, hardened
Spring
Notes
Customized design on request.
Spring plungers are specially tested for spring range and forces.
References
Thread lock on request, please refer to appendix - Technical Data -
Calculation of indexing resistance, please refer to appendix - Technical Data -
Characteristic
Standard spring load: no marking
Heavy spring load: marked with two lines
Datasheet EH 22051. Spring Plungers – with moveable ball and slot
Download basket:
Please select a variant (article number in the order table tab) for complete and detailed compliance information.