Star Grip Screws DIN 6336 plastic

EH 24740.

Your selection resulted in 58 hits

Screw
d1 [mm]
d2 [mm]
l [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Screw:
Stainless steel A2
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
60 mm
Article-No.:
24740.1209
CAD
Documents
Star Grip Screws
  • form L, Stainless steel
  • d1: 50 mm
  • d2: M10
  • l: 60 mm
  • Operating temperature range max.: 110 °C
  • Weight: 73 g
show article view
Star Grip Screws
Screw:
Stainless steel A2
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
30 mm
Article-No.:
24740.1251
CAD
Documents
Star Grip Screws
  • form L, Stainless steel
  • d1: 63 mm
  • d2: M12
  • l: 30 mm
  • Operating temperature range max.: 110 °C
  • Weight: 101 g
show article view
Star Grip Screws
Screw:
Stainless steel A2
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
40 mm
Article-No.:
24740.1254
CAD
Documents
Star Grip Screws
  • form L, Stainless steel
  • d1: 63 mm
  • d2: M12
  • l: 40 mm
  • Operating temperature range max.: 110 °C
  • Weight: 108 g
show article view
Star Grip Screws
Screw:
Stainless steel A2
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
50 mm
Article-No.:
24740.1256
CAD
Documents
Star Grip Screws
  • form L, Stainless steel
  • d1: 63 mm
  • d2: M12
  • l: 50 mm
  • Operating temperature range max.: 110 °C
  • Weight: 115 g
show article view
Star Grip Screws
Screw:
Stainless steel A2
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
60 mm
Article-No.:
24740.1257
CAD
Documents
Star Grip Screws
  • form L, Stainless steel
  • d1: 63 mm
  • d2: M12
  • l: 60 mm
  • Operating temperature range max.: 110 °C
  • Weight: 121 g
show article view
Star Grip Screws
Screw:
Stainless steel A2
d1 [mm]:
63 mm
d2 [mm]:
M12
l [mm]:
80 mm
Article-No.:
24740.1260
CAD
Documents
Star Grip Screws
  • form L, Stainless steel
  • d1: 63 mm
  • d2: M12
  • l: 80 mm
  • Operating temperature range max.: 110 °C
  • Weight: 143 g
show article view
Star Grip Screws
Screw:
Stainless steel A2
d1 [mm]:
80 mm
d2 [mm]:
M16
l [mm]:
40 mm
Article-No.:
24740.1302
CAD
Documents
Star Grip Screws
  • form L, Stainless steel
  • d1: 80 mm
  • d2: M16
  • l: 40 mm
  • Operating temperature range max.: 110 °C
  • Weight: 223 g
show article view
Star Grip Screws
Screw:
Stainless steel A2
d1 [mm]:
80 mm
d2 [mm]:
M16
l [mm]:
50 mm
Article-No.:
24740.1304
CAD
Documents
Star Grip Screws
  • form L, Stainless steel
  • d1: 80 mm
  • d2: M16
  • l: 50 mm
  • Operating temperature range max.: 110 °C
  • Weight: 237 g
show article view
Star Grip Screws
Screw:
Stainless steel A2
d1 [mm]:
80 mm
d2 [mm]:
M16
l [mm]:
60 mm
Article-No.:
24740.1305
CAD
Documents
Star Grip Screws
  • form L, Stainless steel
  • d1: 80 mm
  • d2: M16
  • l: 60 mm
  • Operating temperature range max.: 110 °C
  • Weight: 249 g
show article view
Star Grip Screws
Screw:
Stainless steel A2
d1 [mm]:
80 mm
d2 [mm]:
M16
l [mm]:
80 mm
Article-No.:
24740.1308
CAD
Documents
Star Grip Screws
  • form L, Stainless steel
  • d1: 80 mm
  • d2: M16
  • l: 80 mm
  • Operating temperature range max.: 110 °C
  • Weight: 274 g
show article view
Star Grip Screws

Material

Handle

  • Thermosetting plastic PF 31, black similar to RAL 9005

Screw

  • Steel, zinc-plated by galvanization
  • Stainless steel A2

Notes

Customized designs, e.g. differing lengths or screws from brass / stainless steel on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24740. Star Grip Screws – DIN 6336 plastic
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.