24690.0240 - Star Grips
Stainless steel

Version
picture
d1 [mm]
d2 [mm]
d3 H7 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with smooth blind hole
picture:
1
d1 [mm]:
40 mm
d2 [mm]:
-
d3 H7 [mm]:
8 mm
Article-No.:
24690.0240
Documents
Star Grips
  • with smooth blind hole – picture 1
  • d1: 40 mm
  • d3 H7: 8 mm
  • d4: 14 mm
  • h1: ~ 25 mm
  • h2: ~ 12.5 mm
  • t min.: 15 mm
  • Weight: 37 g
Star Grips

Material

Handle

  • Stainless steel 1.4301, dull blasted

Notes

Grip: Sheet-iron drawn. Hub: Butt-welded

Title
Category
Type
Direct download
Download basket
Datasheet 24690.0240
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.