Nuts for T-Slots DIN 508

EH 23010.

These nuts for T-slots (slot nuts) are manufactured according to DIN 508. The range is extended by other dimensions that are not included in DIN.

Your selection resulted in 5 hits

Material
T-slot size [mm]
d [mm]
e [mm]
h [mm]
k [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, quality 10, blackened
T-slot size [mm]:
14 mm
d [mm]:
M6
e [mm]:
22 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23010.0146 1)
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • System: V70
  • T-slot size: 14 mm
  • d: M6
  • a: 13.6 mm
  • e: 22 mm
  • h: 16 mm
  • k: 8 mm
  • for T-slots DIN 650: 14 mm
  • Testing force to DIN 508 F min.: 16 kN
  • Weight: 43 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, tempered, quality 10, blackened
T-slot size [mm]:
14 mm
d [mm]:
M8
e [mm]:
22 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23010.0145 1)
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • System: V70
  • T-slot size: 14 mm
  • d: M8
  • a: 13.6 mm
  • e: 22 mm
  • h: 16 mm
  • k: 8 mm
  • for T-slots DIN 650: 14 mm
  • Testing force to DIN 508 F min.: 29 kN
  • Weight: 41 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, tempered, quality 10, blackened
T-slot size [mm]:
14 mm
d [mm]:
M10
e [mm]:
22 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23010.0144 1)
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • System: V70
  • T-slot size: 14 mm
  • d: M10
  • a: 13.6 mm
  • e: 22 mm
  • h: 16 mm
  • k: 8 mm
  • for T-slots DIN 650: 14 mm
  • Testing force to DIN 508 F min.: 46 kN
  • Weight: 38 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, tempered, quality 10, blackened
T-slot size [mm]:
14 mm
d [mm]:
M12
e [mm]:
22 mm
h [mm]:
16 mm
k [mm]:
8 mm
Article-No.:
23010.0142
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • System: V70
  • T-slot size: 14 mm
  • d: M12
  • a: 13.6 mm
  • e: 22 mm
  • h: 16 mm
  • k: 8 mm
  • for T-slots DIN 650: 14 mm
  • Testing force to DIN 508 F min.: 67 kN
  • Weight: 34 g
show article view
Nuts for T-Slots
Material:
Heat-treated steel, tempered, quality 10, blackened
T-slot size [mm]:
18 mm
d [mm]:
M16
e [mm]:
28 mm
h [mm]:
20 mm
k [mm]:
10 mm
Article-No.:
23010.0182
CAD
Documents
Nuts for T-Slots
  • Heat-treated steel
  • System: L16
  • T-slot size: 18 mm
  • d: M16
  • a: 17.6 mm
  • e: 28 mm
  • h: 20 mm
  • k: 10 mm
  • for T-slots DIN 650: 18 mm
  • Testing force to DIN 508 F min.: 128 kN
  • Weight: 68 g
show article view
Nuts for T-Slots

Material

  • Heat-treated steel, tempered, quality 10, blackened

Notes

Customized design on request.

Assembly

The entire loading capacity of the T-nut can only be applied if the screwing is guaranteed to be made over the total thread length of the T-nut.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23010. Nuts for T-Slots – DIN 508
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

Further products

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.