1002.100 - Base Plates

System
b1 [mm]
d1 [mm]
Number of T-slots

More details

Article-No.
Documents
Price [€]
Available
System:
V40
b1 [mm]:
100 mm
d1 [mm]:
300 mm
Number of T-slots:
7 x 7
Article-No.:
1002.100
Documents
Base Plates
  • System: V40
  • b1: 100 mm
  • d1: 300 mm
  • Number of T-slots: 7 x 7
  • Weight: 15 kg
Base Plates

Material

  • Steel, hardened, ground

Notes

Customized design on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1002.100
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.