BASEPLEX insert
Cellulose acetate, red 

EH 3966.

The BASEPLEX cellulose acetate insert (series 3966) with its hardness of approx. 68 Shore D is a hard insert. Resistant to oil and grease, this red insert is available in sizes ranging from D25mm to D50mm.

Product features:

  • BASEPLEX cellulose acetate insert
  • Red
  • Hard
  • Oil and grease resistant
  • Available in sizes of D25mm to D50mm

Your selection resulted in 4 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
25 mm
gewicht [g]:
13 g
Article-No.:
3966.025
BASEPLEX insert
  • Ø: 25 mm
  • Length x Width x Height: 27 mm x 27 mm x 25 mm
  • Weight: 13 g
  • GTIN: 4030618304180
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
30 mm
gewicht [g]:
21 g
Article-No.:
3966.030
BASEPLEX insert
  • Ø: 30 mm
  • Length x Width x Height: 33 mm x 33 mm x 26 mm
  • Weight: 21 g
  • GTIN: 4030618304197
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
40 mm
gewicht [g]:
44 g
Article-No.:
3966.040
BASEPLEX insert
  • Ø: 40 mm
  • Length x Width x Height: 45 mm x 45 mm x 30 mm
  • Weight: 44 g
  • GTIN: 4030618304203
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
50 mm
gewicht [g]:
77 g
Article-No.:
3966.050
BASEPLEX insert
  • Ø: 50 mm
  • Length x Width x Height: 55 mm x 55 mm x 32 mm
  • Weight: 77 g
  • GTIN: 4030618304210
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Insert

  • Cellulose acetate, red 
  • hard
  • Oil and grease resistant
Title
Category
Type
Direct download
Download basket
Datasheet EH 3966. BASEPLEX insert – Cellulose acetate, red 
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
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
DOC0017863__88183.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.