22720.0253 - Ball-Ended Thrust Screws
headless, round ball

Ball-ended thrust screws with thermoplastic ball are used for pressure sensitive pieces.

Ball-ended thrust screws can also be used for positioning and clamping, tightening or supporting of non-parallel surfaces.

This article 22720.0253 - Ball-Ended Thrust Screws headless, round ball / round ball from thermoplastic (d1: M4, l1: 8 mm) is one variant of the article group Ball-Ended Thrust Screws headless, round ball (EH 22720.)

Version
Material
d1 [mm]
l1 [mm]
Load capacity for static load1) max. [kN]

More details

Article-No.
Documents
Price [€]
Available
Version:
round ball from thermoplastic
Material:
Stainless steel 1.4305
d1 [mm]:
M4
l1 [mm]:
8 mm
Load capacity for static load1) max. [kN]:
0.3 kN
Article-No.:
22720.0253
Documents
Ball-Ended Thrust Screws
  • round ball from thermoplastic, Stainless steel
  • d1: M4
  • l1: 8 mm
  • Ball diameter: 2.5 mm
  • WS: 2 mm
  • Load capacity for static load1) max.: 0.3 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 0.4 g
Ball-Ended Thrust Screws

Material

Ball

  • Thermoplastic POM, white

Screw

  • Stainless steel 1.4305

Notes

Ball not secured against rotating. 

Customized design on request.

References

Thread lock on request, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22720.0253
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Thrust Screws / Ball-Ended Thrust Screws
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.