22720.5052 - Ball-Ended Thrust Screws
headless, with fine-pitch thread

Ball-ended thrust screws can also be used for positioning and clamping, tightening or supporting of non-parallel surfaces.

The fine-pitch thread allows a precise adjustment.

The flat-faced, movable ball enables a flat load transmission.

This article 22720.5052 - Ball-Ended Thrust Screws headless, with fine-pitch thread / round ball (d1: M5 x 0,5 mm, l1: 12 mm) is one variant of the article group Ball-Ended Thrust Screws headless, with fine-pitch thread (EH 22720.)

Version
picture
Material
d1 [mm]
l1 [mm]
l2 [mm]
Load capacity for static load1) max. [kN]

More details

Article-No.
Documents
Price [€]
Available
Version:
round ball
picture:
1
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M5 x 0,5 mm
l1 [mm]:
12 mm
l2 [mm]:
-
Load capacity for static load1) max. [kN]:
4.5 kN
Article-No.:
22720.5052
Documents
Ball-Ended Thrust Screws
  • round ball – picture 1, Heat-treated steel
  • d1: M5 x 0,5 mm
  • l1: 12 mm
  • Ball diameter: 3 mm
  • WS: 2.5 mm
  • Load capacity for static load1) max.: 4.5 kN
  • Operating temperature range max.: 250 °C
  • Weight: 1.2 g
Ball-Ended Thrust Screws

Material

Ball

  • Ball-bearing steel, hardened

Screw

  • Heat-treated steel, 1200 ±100 N/mm2

Notes

Ball not secured against rotating. 

Customized design on request.

References

Thread lock on request, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22720.5052
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Thrust Screws / Ball-Ended Thrust Screws
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.